Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WITTE
Description
REFBWTH - REFERENCE BALL WITH THREAD
Bill of material
34150
IDNR
Identnr
34150 mm
ARTICLE
designation
WITTE-REFERENCE_BALL_WITH_THREAD
A
M8
B
25.000 mm
C
11.500 mm
D
37.500 mm
E
4.000 mm
WEIGHT
weight
64.000 g
SURFACE
STEEL
MATERIAL
1.4112
CHEMSYMBOLS
X90CrMoV18
INFO
Witte Katalog
Previews
3D
Размер
2D