Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
WITTE
Description
. - Double V piece 90°, V narrow
Bill of material
82232
IDNR
Identnr
82232
ARTICLE
designation
WITTE-DOUBLE_V_PIECE_90_S
AF
system
25.000 mm
M
thread
6.000 mm
A
1.500 mm
H
height for pick up
34.000 mm
D
diameter for pick up
18.000 mm
WEIGHT
weight
0.034 kg
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Anteprime
3D
2D