카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 16
HELP_VARIABLE
Company
WITTE
Description
CLUWDP - CLAMP UNIT WITH RACHET GRIP WITH DATUM POINT
Bill of material
282016-1
IDNR
Identnr
ARTICLE
description
WITTE-CLAMP UNIT WITH RACHET GRIP WITH DATUM POINT
A
mm
B
mm
B1
mm
C
20.000 mm
D
33.000 mm
E
6.600 mm
F
11.000 mm
G
6.000 mm
H
21.000 mm
I
24.700 mm
J
10.000 mm
K
9.000 mm
WEIGHT
g
INFO
Witte Katalog
PRESSUREFORK
CHEMSYMBOLS
AlZn1
MATERIAL
siehe Hersteller Kaufteil / EN AW-7072
SURFACE
미리보기
3D
치수도
2D