Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WITTE
Description
TBFJ92949 - TOP BLOCK FOR JACK 92949
Bill of material
50219
IDNR
Identnr
ARTICLE
description
WITTE-TOP BLOCK FOR JACK 92949
AF
system
50.000 mm
A
150.000 mm
B
25.000 mm
C
116.000 mm
D
100.000 mm
E
11.000 mm
F
6 mm
G
6,8 mm
H
76 mm
I
9 mm
J
15.000 mm
W
weight
1200 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
プレビュー
3D
情報
2D