Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
WITTE
Description
BPFJWHAMF - BASE PLATE FOR JACK WITH HOVERCRAFT AND MAGNETIC FUNCTION
Bill of material
281196
IDNR
Identnr
ARTICLE
description
WITTE-BASE PLATE FOR JACK WITH HOVERCRAFT AND MAGNETIC FUNCTION
A
67.000 mm
B
300.000 mm
W
weight
300 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimensión
2D