Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WITTE
Description
BPFJAFA337271-A - BASE PLATE FOR JACK 337271-A
Bill of material
337271-A
IDNR
Identnr
ARTICLE
description
WITTE-BASE PLATE FOR JACK
AF
system
50.000 mm
A
50.000 mm
B
450.000 mm
D
D20F7
W
weight
21500 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Размер
2D