카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
WITTE
Description
REDFFXS10 - REDUCER FEMALE FEMALE XS10
Bill of material
327928
IDNR
Identnr
ARTICLE
description
WITTE-REDUCER FEMALE FEMALE XS10
A
thread
M2,5
B
12.000 mm
C
thread
M6
WEIGHT
3.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
미리보기
3D
치수도
2D