Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
WITTE
Description
VP90VWNXS16 - V PIECE 90 DOUBLE V WIDE NEW XS 16
Bill of material
80922
IDNR
Identnr
ARTICLE
designation
WITTE-V PIECE 90 DOUBLE V WIDE NEW XS 16
A
24.000 mm
B
AF
16.000 mm
C
1.000 mm
D
M4
E
3.000 mm
F
8.000 mm
WEIGHT
weight
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Anteprime
3D
Dimensione
2D