Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
UNVERVISEAF25 - UNIVERSAL VISE AF25
Bill of material
93498C-0 natur eloxiert
IDNR
Identnr
93498
ARTICLE
Article
WITTE-UNIVERSAL VISE AF25
A
25.000 mm
B
50.000 mm
C
25.000 mm
D
40.000 mm
E
25.000 mm
F
12.500 mm
G
12.500 mm
WEIGHT
296.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D