Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
TCVWOF - TOGGLE CLAMP VERICAL WITHOUT FOOT
Bill of material
82420
IDNR
Identnr
ARTICLE
description
WITTE-TOGGLE CLAMP VERICAL WITHOUT FOOT
A
183.000 mm
B
95.000 mm
C
55.000 mm
D
6.600 mm
E
26.000 mm
F
21.000 mm
G
thread
8
H
6.000 mm
WEIGHT
372.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZn1
MATERIAL
siehe Hersteller Kaufteil
SURFACE
Previews
3D
Dimension
2D