Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
TBAF50FJWG - TOP BLOCK AF50 FOR JACK WITH GRID
Bill of material
98220
IDNR
Identnr
ARTICLE
description
WITTE-TOP BLOCK AF50 FOR JACK WITH GRID
AF
system
50.000 mm
A
75.000 mm
B
150.000 mm
C
150.000 mm
W
weight
4100 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D