Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
TBAF40FJWG - TOP BLOCK AF40 FOR JACK WITH GRID
Bill of material
98219
IDNR
Identnr
ARTICLE
description
WITTE-TOP BLOCK AF40 FOR JACK WITH GRID
AF
system
40.000 mm
A
60.000 mm
B
120.000 mm
C
120.000 mm
W
weight
2150 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D