Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
ROCAF40_120 - ROCKER AF40 120
Bill of material
283778
IDNR
Identnr
ARTICLE
description
WITTE ROCKER AF 40 120
INFO
Witte Katalog
A
120.000 mm
B
80.000 mm
C
40.000 mm
D
206.000 mm
E
70.000 mm
F
AF System
40.000 mm
G
M8
H
20.000 mm
WEIGHT
weight
900.000 g
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimension
2D