Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
ROCAF25_75 - ROCKER AF 25_75
Bill of material
82972
IDNR
Identnr
ARTICLE
description
WITTE ROCKER AF 25 120
INFO
Witte Katalog
A
75.000 mm
B
51.000 mm
C
25.000 mm
D
128.500 mm
E
44.000 mm
F
AF System
25.000 mm
G
M6
H
12.500 mm
WEIGHT
weight
242.000 g
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
X2
0.250 mm
Y1
0.100 mm
Y2
34.200 mm
Z4
0.600 mm
Previews
3D
Dimension
2D