Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
QCC TP AF40 - QUICK CHANGE COUPLING TOP PART
Bill of material
282472
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE COUPLING TOP PART
AF
system
40.000 mm
B
24.000 mm
C
thread
10.000 mm
WEIGHT
weight
415.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
尺寸
2D