Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
QCC TP AF40-25 - QUICK CHANGE COUPLING TOP PART AF40-25
Bill of material
283320
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE COUPLING TOP PART
AF
system
40/25
B
15.000 mm
C
thread
6.000 mm
WEIGHT
weight
415.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2016
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
2D