Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WITTE
Description
QCC TP AF25 - QUICK CHANGE COUPLING TOP PART
Bill of material
282471
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE COUPLING TOP PART
AF
system
25.000 mm
B
15.000 mm
C
thread
6.000 mm
WEIGHT
weight
101.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
预览
3D
尺寸标注
2D