Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
WITTE
Description
QCC H AF25-50 - QUICK CHANGE HINGE
Bill of material
282387
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE HINGE
AF
system
mm
B
15.000 mm
C
thread
6.000 mm
WEIGHT
weight
0.095 kg
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_42
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimensão
2D