카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
WITTE
Description
QCC BP AF50 - QUICK CHANGE COUPLING BASE PART
Bill of material
282476
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE COUPLING BASE PART
AF
System
50.000 mm
B
20.000 mm
C
thread
12.000 mm
WEIGHT
weight
550.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
미리보기
3D
치수도
2D