카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
WITTE
Description
QCC BP AF40 - QUICK CHANGE COUPLING BASE PART
Bill of material
282475
IDNR
Identnr
ARTICLE
description
WITTE-QUICK CHANGE COUPLING BASE PART
AF
system
40.000 mm
B
16.000 mm
C
thread
10.000 mm
WEIGHT
weight
305.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
미리보기
3D
치수도
2D