Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
WITTE
Description
QCC BP AF25 - QUICK CHANGE COUPLING BASE PART
Bill of material
282474
IDNR
Identnr
ARTICLE
designation
WITTE-QUICK CHANGE COUPLING BASE PART
AF
system
25.000 mm
B
10.000 mm
C
thread
6.000 mm
WEIGHT
weight
75.000 g
INFO
Witte Katalog
INFOGES
pdf
Infokatalog_WITTE-2014
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
プレビュー
3D
情報
2D