Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PVWOPINSAF25_175 - PARALLEL VISE WITHOUT PINS AF25 175
Bill of material
81787 0
IDNR
Identnr
ARTICLE
Article
WITTE-PARALLEL VISE WITHOUT PINS AF25 175
A
175.000 mm
B
100.000
C
50.000
D
115.000 mm
E
25.000 mm
F
M24x1 mm
H
15.000 mm
EADJUSTMENT
EMIN-EMAX 0-8mm
mm
Enter value for EADJUSTMENT
EMIN-EMAX 0-8mm
mm
cm
inch
ft
WEIGHT
1410.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D