Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
PSP - PRESSURE SEGMENT PLASTIC
Bill of material
32613
IDNR
Identnr
32613
ARTICLE
WITTE-PRESSURE SEGMENT PLASTIC
A
46.000 mm
B
20.000 mm
C
10.000 mm
D
M8
E
21.000 mm
WEIGHT
10.000 g
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D