Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WITTE
Description
PSAF16 - PSOTIONING SLEEVE AF16
Bill of material
324216
IDNR
Identnr
ARTICLE
description
WITTE-PSOTIONING SLEEVE AF16
AF
system
16.000 mm
A
8.000 mm
B
6.000 mm
C
M5
WEIGHT
1.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
预览
3D
尺寸标注
2D