Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
PRP - PRESSURE_RING_PLASTIC
Bill of material
29095
IDNR
Identnr
29095
ARTICLE
WITTE-PRESSURE_RING_PLASTIC
A
43.000 mm
B
28.000 mm
D
10.000 mm
E
36.000 mm
F
8.000 mm
WEIGHT
G
15.000 g
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D