Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PFSP - PRESSURE FORK STRAIGHT PLASTIC
Bill of material
26563
IDNR
Identnr
ARTICLE
designation
WITTE-PRESSURE FORK STRAIGHT PLASTIC
A
mm
B
width
mm
C
13.000 mm
D
20.000 mm
E
10.000 mm
F
mm
G
8.000 mm
H
mm
M
thread
8.000 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D