Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
PFM8 - PRESSURE FORK M8
Bill of material
28368
IDNR
Identnr
ARTICLE
WITTE-PRESSURE FORK M8
A
mm
B
mm
C
12.000 mm
D
15.000 mm
E
M8
F
16.000 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D