Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
PFLPL - PRESSURE FORK LONG PLASTIC
Bill of material
28367
IDNR
Identnr
28367
ARTICLE
WITTE-PRESSURE FORK LONG PLASTIC
A
64.000 mm
B
44.000 mm
C
15.000 mm
D
12.000 mm
E
8.000 mm
F
16 mm
WEIGHT
20.000 mm
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D