Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
PFGNP - PRESSURE FORK GOOSE NECK PLASTIC
Bill of material
37212
IDNR
Identnr
37212
ARTICLE
WITTE-PRESSURE FORK GOOSE NECK PLASTIC
A
51.000 mm
B
28.000 mm
C
24.800 mm
D
36.000 mm
E
30 mm
F
40 mm
G
8.000 mm
H
25.000 mm
I
25.000 mm
WEIGHT
10.000 mm
INFO
Witte Katalog
CHEMSYMBOLS
-
MATERIAL
ERTACETAL
SURFACE
schwarz
Previews
3D
Dimension
2D