Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
NRSJ-03 - NON ROTATING SCREW JACK-03
Bill of material
285203 0
IDNR
Identnr
AMIN
Amin
105.000 mm
AMAX
Amax
170.000 mm
B
42 mm
C
M42x1 mm
D
20.000 mm
E
M10 mm
SHIFT
+ 20
mm
Enter value for SHIFT
+ 20
mm
cm
inch
ft
INFO
Witte Katalog
WEIGHT
310.000 g
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
ARTICLE
WITTE-NON ROTATING SCREW JACK-03
SURFACE
Previews
3D
Dimension
2D