Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
NRSJ-01 - NON ROTATING SCREW JACK-01
Bill of material
285201 0
IDNR
Identnr
AMIN
Amin
50.000 mm
AMAX
Amax
70.000 mm
B
32 mm
C
M24x1 mm
D
12.500 mm
E
M6 mm
SHIFT
+ 20
mm
Enter value for SHIFT
+ 20
mm
cm
inch
ft
INFO
Witte Katalog
WEIGHT
78.000 g
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
ARTICLE
WITTE-NON ROTATING SCREW JACK-01
SURFACE
Previews
3D
Dimension
2D