Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
. - Megalu base plate
Bill of material
358850
IDNR
Identnr
358850
ARTICLE
designation
WITTE-MEGALU-BP-3
AUSFUEHRUNG
Raster 200
L
length
250.000 mm
H
height
15.000 mm
G
weight
1320.000 g
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Previews
3D
2D