Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
MC - MOULDING CAP FOR COMPOUND RESIN
Bill of material
22005
IDNR
Identnr
ARTICLE
description
WITTE-MOULDING CAP FOR COMPOUND RESIN
H
height
12.000 mm
H1
0.000 mm
H2
0.000 mm
A
M24x1 mm
B
26 mm
C
12 mm
D
diameter
32 mm
G
weight
0.011 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D