Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
KCUNIL - KEYLESS CHUCK UNIVERSAL
Bill of material
285291 2
IDNR
Identnr
285291
ARTICLE
designation
WITTE-UNIVERSAL KEYLESS CHUCK
A
diameter
125.000 mm
B
height
33.000 mm
C
height at all
50.000 mm
WEIGHT
g
1300.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
SPB
Adjustment
mm
Enter value for SPB
Adjustment
mm
cm
inch
ft
ZBKLC
24.500 mm
Previews
3D
Dimension
2D