Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
J1000 - JACK 1000
Bill of material
92949 0
IDNR
Identnr
ARTICLE
description
WITTE-JACK 1000
A
150.000 mm
B
76.000 mm
C
100.000 mm
D
M12
E
25.000 mm
F
175.000 mm
G
250.000 mm
H
265.000 mm
I
20.000 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
W
weight
10115.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimension
2D