Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HDSSLPAF25-16 - HOLD DOWN SPRING SELF LOCKING PLASTIC AF25-16
Bill of material
53976
IDNR
Identnr
ARTICLE
Article
WITTE-HOLD DOWN SPRING SELF LOCKING PLASTIC AF16-25
A
dia
6.000 mm
B
width
mm
C
7.500
WEIGHT
1.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
0
MATERIAL
PLASTIC
SURFACE
0
Previews
3D
Dimension
2D