Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
HCLWBJD10 - HORIZONTAL CLAMP UNIT WITH BALL JOINT D10
Bill of material
91655-1
IDNR
Identnr
ARTICLE
description
WITTE-HORIZONTAL CLAMP UNIT WITH BALL JOINT D10
A
mm
B
50.000 mm
C
25.000 mm
D
10.000 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
AlZn1
MATERIAL
siehe Hersteller Kaufteil / EN AW-7072
SURFACE
Previews
3D
Dimension
2D