Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HCLUHAJSS10 - HORIZONTAL CLAMP UNIT HIGH ADJUSTABLE SUPPORT SURFACE D10
Bill of material
93519
IDNR
Identnr
ARTICLE
description
WITTE-HORIZONTAL CLAMP UNIT HIGH ADJUSTABLE SUPPORT SURFACE D10
A
140.000 mm
B
43.500 mm
C
25.000 mm
D
10.000 mm
WEIGHT
156.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZn1
MATERIAL
siehe Hersteller Kaufteil / EN AW-7072
SURFACE
Previews
3D
Dimension
2D