Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
FXAMEWFS - FA ADAPTER MAGNETIC ELONGATED with fixing sleeve
Bill of material
84846
IDNR
Identnr
ARTICLE
designation
WITTE-FX_ADAPTER_SLEEVE_267_ELG
A
diameter
25.000 mm
B
diameter
mm
M
thread
mm
C
22.000 mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7022/NdFeB Magnetscheibe D5
SURFACE
Eloxiert rot matt
INFO
Witte Katalog
G
weight
10.000 g
D
mm
Previews
3D
Dimension
2D