Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WITTE
Description
FFPWLA - FOOT FOR PRESSURE WORK LIMITED ANGLE
Bill of material
89931
IDNR
Identnr
ARTICLE
designation
WITTE-FOOT FOR PRESSURE WORK LIMITED ANGLE
A
34.000 mm
B
22.000 mm
C
24.000 mm
D
18.000 mm
E
M8
WEIGHT
50.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Размер
2D