Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
FCF - FORK CLAMP FLAT
Bill of material
357407
IDNR
Identnr
ARTICLE
WITTE-FORK CLAMP FLAT
A
60.000 mm
B
22.000 mm
C
10.000 mm
D
23.000 mm
E
2.000 mm
F
12.000 mm
G
diameter
8.000 mm
H
diameter
8,2 mm
WEIGHT
0.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D