Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
FCA - FORK CLAMP ANGLED
Bill of material
357578
IDNR
Identnr
ARTICLE
WITTE-FORK CLAMP ANGLED
A
60.000 mm
B
22.000 mm
C
10.000 mm
D
23.000 mm
E
11.000 mm
F
12.000 mm
G
thread
M6
H
diameter
6,2 mm
I
33.000 mm
WEIGHT
0.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D