Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
FBALSWPL_T2 - FIXBASE ALU SANDWICH PLATE Type 2
Bill of material
Type_2_B 100 1 2 4 12
IDNR
Identnr
WIDTH
mm
LENGTH
mm
THICKNESS
100.000 mm
WGRID
Thickness of surface plate with grid
20.000 mm
WITHOUTGRID
Thickness of surface plate without grid
10.000 mm
GRID
100 mm
WEIGHT
kg
INFO
Witte Katalog
A1
With Grid / Without Grid
STEELSLEVES
With or without Steel Slleeves
PWSPPS
PPS - PWS SYSTEM
PWSDIA
mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
ARTICLE
WITTE-FIXBASE ALU SANDWICH PLATE TYPE 2
SURFACE
C-0 natur eloxiert
Previews
3D
Dimension
2D