Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WITTE
Description
EPMWSH - EXPAND MANDREL WITH STAR HANDLE
Bill of material
92755
IDNR
Identnr
ARTICLE
WITTE-EXPAND MANDREL WITH STAR HANDLE
A
32.000 mm
B
39.000 mm
C
55.000 mm
D1
diameter
48.000 mm
E
59.000 mm
F
mm
G
Grad
H
6.700 mm
WEIGHT
mm
INFO
Witte Katalog
CHEMSYMBOLS
ALZnMG3Cu/X8CrNiS18-9
MATERIAL
EN AW-7022 / 1.4305
SURFACE
Previews
3D
2D