Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WITTE
Description
EFTCGN - EXTENSION FOR TOGGLE CLAMP GOOSE NECK
Bill of material
37941-1
IDNR
Identnr
ARTICLE
designation
WITTE-EXTENSION FOR TOGGLE CLAMP GOOSE NECK
A
120.000 mm
B
24.000 mm
C
20.000 mm
D
9.000 mm
E
M6 mm
F
8.500 mm
G
10.000 mm
H
mm
I
70 mm
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D