Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO QCC BP AF25 - ECO QUICK CHANGE COUPLING BASE PART AF25
Bill of material
282474-E
IDNR
Identnr
ARTICLE
designation
WITTE-QUICK CHANGE COUPLING BASE PART
AF
system
25.000 mm
B
10.000 mm
C
thread
6.000 mm
WEIGHT
weight
75.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D