Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WITTE
Description
ECO 3D SHIM BLOCKS-AF40-25 - ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK 50-40
Bill of material
91839-E
IDNR
Identnr
91839-E
ARTICLE
description
WITTE-ADJUSTMENTBLOCK REDUCER WITH CONTOUR BLOCK
AF
system
25.000 mm
AAF
Reducing 40/25
40/25 mm
S
length / breath
80.000 mm
H
height
28.000 mm
SHIFT
shift xyz +/- 05
+/-0,7 mm
WEIGHT
weight
473.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
C-0 natur eloxiert
Previews
3D
Dimension
2D