Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO 3D CG SLIDE AF50 - CROSS GUIDING SLIDE
Bill of material
82439-E
IDNR
Identnr
ARTICLE
WITTE-CROSS GUIDING SLIDE mm
AF
50.000 mm
B
80.000 mm
CAPACITY
250kg kg
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D