Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
ECO 3D CG SLIDE AF25 - CROSS GUIDING SLIDE
Bill of material
82437-E
IDNR
Identnr
ARTICLE
WITTE-CROSS GUIDING SLIDE mm
AF
25.000 mm
B
80.000 mm
C
110.000 mm
CAPACITY
50kg kg
INFO
Witte Katalog
CHEMSYMBOLS
AlMg4,5Mn0,7
MATERIAL
EN AW-5083
SURFACE
Previews
3D
Dimension
2D