Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
CWBAJ - CENTER WITH BALL AND JOINT
Bill of material
82174
IDNR
Identnr
ARTICLE
description
WITTE-CENTER WITH BALL AND JOINT
A
thread
M24 x 1 mm
B
32 mm
C
57-67 mm
D
17.000 mm
E
6 mm
G
weight
0,021 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5/X8CrNiS18-9
MATERIAL
EN AW-7075 / 1.4305
SURFACE
Previews
3D
Dimension
2D